Next generation of Delta Robots New standard for fast heavy duty picking
Read more about the new series
Payload
8kg
Reach
1600mm
Axes
4
Coming in 2020
Introducing the new DR-3iB Delta Robot!
Discover the newest features
MORE reach and payload
The DR-3iB series is FANUC’s largest-envelope and highest-payload delta robot, with 1600 mm horizontal reach (500 mm vertical), and up to 8 kg payloads.
INCREASED application variety
The new series allows for handling longer reach applications such as working on very wide conveyors and case-packing into tall boxes or cartons, all while maintaining repeatability of +/- 0.03mm.
BRAKE release feature
A new feature for FANUC delta robots, an added brake release switch allows DR-3iB users to conveniently move the robot without the need for a teach pendant.
BETTER cable control for extended cable life
Integrate cables and dress-out easier than ever. Mounting provisions make it easy to cleanly route cables and vacuum hoses along the link arms, and a large 20mm hollow wrist allows for easy wiring and piping to the wrist and EOAT.
iRPickTool for multi-robot lines
Integrated iRVision with FANUC’s conveyor tracking iRPickTool software make it easy for multiple high-speed robots to work together efficiently on a production line.
Factory automation belongs to FANUC’s history.
We installed over 590,000 Robots worldwide for small, medium and big sized companies.